e-catalogue 2024

419841

RX³- MCB 6000 - 1P - 230/400V a.c. - 20 A - C curve - prong-type supply busbars

Saleable Location NZL
Base Unit Contents 1
Base Unit Barcode 3414970762344
Item Dimensions 88.8mmW x 17.8mmH x 77.3mmD

Description

Thermal-magnetic circuit breaker (MCB) with positive contact indication for control, protection against short-circuits and overloads, and isolation of electrical circuits. Power supply from the top or the bottom. The connection is made via screw terminals for both input and output. Benefit ergonomic 2-position handle: ON and OFF

  • MCBs RX³ 6000 - thermal magnetic MCBs from 6 A to 63 A - C curve
  • Conform to IEC 60898-1
  • Do not accept auxiliaries, and add-on modules
  • Compatible with prong-type supply busbars
  • Breaking capacity:
  • 6000 - IEC 60898-1 - 230/400 V a.c.
  • 6 kA - IEC 60947-2 - 230/400 Va.c.
  • 10000 - IEC 60898-1 - 127/220 Va.c.
  • 10 kA - IEC 60947-2 - 127/220 V a.c.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3414970762344
Inner Carton 12 3414970468826 104.0mmW x 87.0mmH x 223.0mmD 1.569
Outer Carton 72 3414970501431 9.832

Documentation

icon Data Sheets & Others
icon Approvals
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.