e-catalogue 2024

Description

The P17 Tempra Prorange incorporatesnumerous benefits foroptimum commissioningof installations andincreased user safety.More than ever before,the new range is highlyrecommended for allsites involving specificconstraints relatedto watertightness,impact resistance ortemperature conditions,both indoors andoutdoors: shoppingcentres, hospitals,office buildings, food-processing facilities,industry, transportation,data centers, markets,etc.

  • 16 to 32A IP44 AND IP66/67
  • Material: PA6 RAL 7042
  • IK 09
  • The surface mounting sockets and mobile sockets are used for current distribution
  • The plugs are to be equipped with portable or mobile electrical equipment (i.e.: lamp, air compressor, welding units, etc...)
  • Connected to a mobile socket, they together form an extension
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001463863 55mmW x 258mmH x 55mmD 150.0 150.0
Outer Carton 10 9321001463887

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Approvals

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.