e-catalogue 2024

EVV787GR

HPM VIVO 10A Vertical Single Powerpoint Dark Grey

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001465379
Item Dimensions 86.0mmW x 120.0mmH x 30.0mmD

Description

The HPM VIVO™ 10Amp Single Powerpoint is a great way to add some style and convenience to your home. The sleek, square design is sure to complement any decor, and the interchangeable coverplate allows you to customize it to your taste. Complete with internal safety shutters that provide an extra layer of safety, and the captive terminal screws make installation a breeze.

  • Safety shutters for maximum safety of end-user
  • Sleek & Square design
  • Includes common coverplate that is interchangable with the 14 colour finishes of the Vivo range
  • Inline terminals for easier installation
  • Retained terminal screws
  • Oval 84mm fixing points - make it easier to straighten-up products at the last minute
  • Easy and Fast installation
  • Cut-out size: 56 x 96mm
  • Plate dimensions: 119 x 85 mm
  • Plate thickness: 10mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001465379 100.0mmW x 215.0mmH x 30.0mmD 97.0 1000.0
Inner Carton 10 9321001466628
Outer Carton 120 9321001467878

Documentation

icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.