659506/LI
Description
A D63 LED Satellite with Lithium-Ion (LIION) battery technology. Designed for surface mount installations. Electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery.
- Mode of operation: Non-Maintained
- Supply voltage: 240V a.c 50Hz
- Power consumption: 2W
- Inrush Current: 5A
- Light Source Life (LSL): 100,000 hours
- Battery: Li-ion 6.4V 3000mAh with iSmart temperature sensing
- Operating temperature: 10° to 40°
- IP rating: IP20
- Construction: Polycarbonate (Satellite head), Steel (enclosure)
- Mounting: surface
- Photometric classification: C0 | C90 - D63
- Compliance: AS/NZS2293, AS/NZS60598
- Designed & Manufactured in Australia
- 5 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 9321001485971 |
Documentation
Data Sheets & Others | |
Instruction Sheets | |
Photometry | |
Declaration of Conformity |