e-catalogue 2024

684482/LI

Large 32m LED Exit sign - single sided running man left with lithium battery

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001458722
Item Dimensions 620.0mmW x 345.0mmH x 122.0mmD

Description

A 32m viewing distance exit sign with Lithium-Ion (LIION) battery technology. Designed for wall or ceiling installations. Electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery.

  • Mode of operation: Maintained
  • Supply voltage: 240V a.c 50Hz
  • Power consumption: 4.5W
  • Inrush Current: 5A
  • Light Source Life (LSL): 50,000 hours
  • Battery: Li-ion 6.4V 1.5Ah with iSmart temperature sensing
  • Operating temperature: 10° to 40°
  • IP rating: IP20
  • Construction: Zinc coated steel finished in white powder coat and Acrylic diffuser
  • Mounting: Ceiling
  • Photometric classification: C0 - D12.5 | C90 - D5
  • Compliance: AS/NZS2293, AS/NZS60598
  • Designed & Manufactured in Australia
  • 5 Year Warranty

Volumetrics

Contents Net Weight Gross Weight
Base Unit 1 4800.0

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.