e-catalogue 2024

684771/LI

Securit LED Recessed 4W Emergency Exit Sign - Single Sided Running Man LEFT

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001459446
Item Dimensions 514.0mmW x 286.0mmH x 103.0mmD

Description

A 24m viewing distance edgelight exit sign with Lithium-Ion (LIION) battery technology. Designed for recessed installations. Unique flexible thermo plastic diffuser with anti-tamper resitork screws. Electronics designed to lengthen the life of the battery, minimising maintenances costs, as well as an environmentlly friendly battery.

  • Mode of operation: Maintained
  • Supply voltage: 240V a.c 50Hz
  • Power consumption: 4W
  • Inrush Current: 5A
  • Light Source Life (LSL): 50,000 hours
  • Battery: Li-ion 6.4V 0.57Ah with iSmart temperature sensing
  • Operating temperature: 10 to 40 degrees celsius
  • IP rating: IP20, IK rating: IK06
  • Construction: White steel body and Thermo plastic diffuser
  • Mounting: Recessed
  • Photometric classification: C0 - E1.25 | C90 - E1
  • Compliance: AS/NZS2293, AS/NZS60598
  • Designed & Manufactured in Australia
  • Construction: White steel body and Thermo plastic diffuser
  • 5 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001459446 347.0mmW x 163.0mmH x 556.0mmD

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.