DLI70068P
Description
The functional design and classic finish of the DLI adds a touch of contemporary lighting. The DLI is ideal for all rooms in the house. At only 7W the DLI delivers maximum brightness with limited power consumption.
- Lumen output: 505lm
- Efficacy: 101lm / W
- Beam Angle: 90°
- 5W Power consumption
- IP44 weatherproof
- Low ceiling depth
- Lifespan 30,000 hours
- Suitable for slab canisters
- Insulation contact - Fire Resistant to 90°
- Colour Temp: 4,000K
- 3 year warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001483595 | 195mmW x 150mmH x 195mmD | 1300.0 | |
Outer Carton | 8 | 9321001483656 |
Documentation
Declaration of Conformity |