e-catalogue 2024

DLI70064P

HPM DLI 5W LED Cool White Non-dimmable Downlight with Integrated Driver 70mm White - Pack of 4

Saleable Location AUS
Base Unit Contents 1
Base Unit Barcode 9321001483588
Item Dimensions 94.0mmW x 66.0mmH x 94.0mmD

Description

The functional design and classic finish of the DLI adds a touch of contemporary lighting. The DLI is ideal for all rooms in the house. At only 7W the DLI delivers maximum brightness with limited power consumption.

  • Lumen output: 505lm
  • Efficacy: 101lm / W
  • Beam Angle: 90°
  • 5W Power consumption
  • IP44 weatherproof
  • Low ceiling depth
  • Lifespan 30,000 hours
  • Suitable for slab canisters
  • Insulation contact - Fire Resistant to 90°
  • Colour Temp: 4,000K
  • 3 year warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001483588 96.0mmW x 145.0mmH x 195.0mmD 680.0
Outer Carton 12 9321001483649
Pallet 384

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.