DLI90068P
Description
The functional design and classic finish of the DLI adds a touch of contemporary lighting. The DLI is ideal for all rooms in the house. At only 7W the DLI delivers maximum brightness with limited power consumption.
- Lumen output: 815lm
- Efficacy: 105lm / W
- Beam Angle: 90°
- 7W Power consumption
- IP44 weatherproof
- Low ceiling depth
- Lifespan 30,000 hours
- Suitable for slab canisters
- Insulation contact - Fire Resistant to 90°
- Colour Temp: 4,000K
- 3 year warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001483618 | 225mmW x 225mmH x 165mmD | 1800.0 | |
Outer Carton | 8 | 9321001483670 | |||
Pallet | 192 |
Documentation
Data Sheets & Others | |
Brochures | |
Declaration of Conformity |