EVV777XGR
Description
The HPM VIVO™ 10Amp Double Powerpoint is a great way to add some style and convenience to your home. The sleek, square design is sure to complement any decor, and the interchangeable coverplate allows you to customize it to your taste. Complete with internal safety shutters that provide an extra layer of safety, and the captive terminal screws make installation a breeze.
- Safety shutters for maximum safety of end-user
- Sleek & Square design
- Includes common coverplate that is interchangable with the 14 colour finishes of the Vivo range
- Inline terminals for easier installation
- Retained terminal screws
- Oval 84mm fixing points - make it easier to straighten-up products at the last minute
- Easy and Fast installation
- Cut-out size: 56 x 96mm
- Plate dimensions: 119 x 85 mm
- Plate thickness: 10mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001465362 | 100.0mmW x 210.0mmH x 25.0mmD | 130.0 | 150.0 |
Inner Carton | 10 | 9321001466611 | |||
Outer Carton | 120 | 9321001467861 |
Documentation
Brochures | |
Declaration of Conformity |