033760
Description
LCS³ range of Legrand provides toolless installtion. Equipped with new-generation Soluclips for automatic fixing (screwless) on cabinet and enclosure uprights (the soluclips are designed to adapt to uprights of thickness ranging from 1.5 to 2mm max). Universal 19 mounting in all racks or cabinets with automatic earthing on unpainted uprights. Painted uprights can be connected to earth with a cord and a screw connection. Equipped with rear cable managager to hold cable during maintenance.
- Equipped with new-generation Quick-Fix for automatic (screwless) mounting on enclosure and cabinet uprights
- 19 panels - 1U
- Equipped with 4 cassettes of 6 pre-fitted Cat. 6 LCS³ RJ 45 connectors
- Automatic cassette removal by simple pressure
- Each connector can be removed individually T568A and B marking with colour codes
- Equipped with rear cable guide to hold cables during maintenance
- Supplied with numbered colour labels
- Compliant with ISO/IEC 11 801, EN 50173 and ANSI/TIA 568 standards
- 24 RJ 45 connectors - 1U - PoE++
- UTP
- Universal mounting on all cabinets or enclosures
- Panels ensure automatic earthing of each connector
- Equipped with 4 cable manager guides fixed at the rear
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3414970870537 | 250.0mmW x 55.0mmH x 500.0mmD | 1967.45 | 2071.0 |
Outer Carton | 3 | 3414971062245 | 275.0mmW x 205.0mmH x 520.0mmD | 6.78 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Environmental Profile |