032123
Description
LCS³ Fibre optic units are easily clipped directly on spliceable cassette. Supplied with removable pigtail holder, with coiling area. Sold with 2 PG11s. These compact blocks can also be mounted directly onto fibre optic drawers Cat no 032100/01
- To be clipped directly onto modular fibre optic drawers to be equipped
- Multimode fibre blocks (62.5 and 50/125 μm) - beige
- LC duplex block for 6 multimode fibres
- Depth 190 mm, height 1 U
- Mounted directly on fibre optic panel
- Cassette can be removed individually by simple pressing the button on the front, for ease of installation and maintenance.
- They can take spliceable cassettes, preterminated or copper
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3414970961853 | 46.0mmW x 45.0mmH x 142.0mmD | 38.0 | |
Outer Carton | 24 | 3414971975972 | 200.0mmW x 157.0mmH x 296.0mmD | 1.31 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Environmental Profile |