e-catalogue 2024

032243

LCS³ pigtail - 9/125µm - OS2 APC or UPC - OS1 compatible - LC-UPC OS2 1 m LSZH connectors

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3414970963383
Video youtube

Description

LCS³ Multimode pigtails are used to connect high-speed systems such as Gigabit Ethernet, Fast Ethernet and Ethernet networks. Multimode pigtails conform to IEC, ANSI/TIA and Telcordia standards. Multimode pigtails are terminated with Core connectors to obtain optimum optical performance

  • Low smoke zero halogen (LSZH) sleeve
  • 900 μm tight-buffered easy strip
  • Supports high-speed multi-channel video networks, mainland data and voice services and access networks
  • Easy strip for installation
  • For making quick, reliable and high performance fibre optic cable connections on site:
  • OS2 IL Typical/Master = 0.18 dB
  • Compatible with all commercially-available splicers
  • 9/125 μm - OS2 (APC or UPC) - OS1 compatible
  • LC-UPC connectors
  • Lengh 1 m
  • 3D endface geometry (interferometry): sampling quality control.
  • Optical performance: 100% factory tested.
  • Comply with IEC 60793-2-10 Type A1a.2, Multimode fibre conforms to ITU-G651, ANSI/TIA 492AAAC

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3414970963383
Inner Carton 10 3414970963390 150.0mmW x 50.0mmH x 185.0mmD 0.11
Outer Carton 200 3414971065635 330.0mmW x 205.0mmH x 515.0mmD 2.93

Documentation

icon Data Sheets & Others
icon Brochures

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.