EV777GMWE
Description
The HPM VIVO™ 10A Double Powerpoint gives you the flexibility of customising the installation with the bold, striking and refreshing colours of the VIVO™ range. Complete with internal safety shutters that provide an extra layer of safety, and the captive terminal screws make installation a breeze.
- Inline terminals for easier installation
- Internal safety shutters for extra safety
- Sleek and square
- Easy and fast installation
- Oval fixing points making it easier to adjust when installing
- 4 corner fixing options
- Retained terminal screws
- Customise to suit your tastes and your interior with the coloured coverplate options (sold separately)
- Cut-out size: 56 x 96mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001465409 | 100.0mmW x 210.0mmH x 25.0mmD | 130.0 | 150.0 |
Inner Carton | 10 | 9321001466659 | |||
Outer Carton | 120 | 9321001467892 |
Documentation
Data Sheets & Others | |
Brochures | |
Technical Documents |