e-catalogue 2024

D123CTC31

USB cable that connect USB-A device to either a Micro B, a Lightning or USB-C device.

Availability No Longer Available NZ
Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001481096

Description

With this 3-in-1 USB cable, you can connect to a USB-A device either a Micro B or a Lightning or USB-C devic with USB protocol 2.0 (Data speed transfer: 480 Mbps, max intput: 12W)

  • Max input: 12W
  • Data speed transfer: 480 Mbps
  • USB protocol: 2.0
  • USB types: Micro B, Lightning, USB-C

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001481096 100.0mmW x 215.0mmH x 20.0mmD
Inner Carton 10 9321001486770 220.0mmW x 110.0mmH x 240.0mmD
Outer Carton 40 9321001481102 440.0mmW x 220.0mmH x 480.0mmD

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.