D1234HTC
Description
This adaptor simultaneously connects up to 4 devices, so you can charge and transfer data between them with ease. Whether you're at home or on the go, this adaptor is the perfect solution for staying connected.
- Max input: 20W
- Data speed transfer: 5Gbps
- USB protocol: 3.1
- USB ports: 1 x USB-C, 3 x USB-A
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001481119 | 100.0mmW x 220.0mmH x 20.0mmD |
Inner Carton | 10 | 9321001486787 | 220.0mmW x 110.0mmH x 240.0mmD |
Outer Carton | 40 | 9321001481126 | 240.0mmW x 220.0mmH x 480.0mmD |
Documentation
Data Sheets & Others | |
Declaration of Conformity |