e-catalogue 2024

EV777XGMGR

HPM VIVO 10A Double Powerpoint Grid & Mech with Extra Function Hole Dark Grey

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001465454
Item Dimensions 120.0mmW x 86.0mmH x 25.0mmD

Description

The HPM VIVO™ 10A Double Powerpoint gives you the flexibility of customising the installation with the bold, striking and refreshing colours of the VIVO™ range. Complete with internal safety shutters that provide an extra layer of safety, and the captive terminal screws make installation a breeze.

  • Extra function hole compatible with VIVO mechanism range
  • Safety shutters for maximum safety of end-user
  • Sleek & Square design
  • Includes common coverplate that is interchangable with the 14 colour finishes of the Vivo range
  • Inline terminals for easier installation
  • Retained terminal screws
  • Oval 84mm fixing points - make it easier to straighten-up products at the last minute
  • Easy and Fast installation
  • Cut-out size: 56 x 96mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Net Weight Gross Weight
Base Unit 1 130.0 150.0
Inner Carton 10 9321001466703
Outer Carton 120 9321001467946

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.