e-catalogue 2024

659011LI

LED Satellite Corridor complete with flex & plug - white finish with lithium battery - Galaxy

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001486602
Item Dimensions 60.0mmW x 60.0mmH x 40.0mmD

Description

A Corridor LED Satellite with Lithium-Ion (LIION) battery technology. Designed for recessed installations. Electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery.

  • Mode of operation: Non-Maintained
  • Supply voltage: 240V a.c 50Hz
  • Power consumption: 2W
  • Light Source Life (LSL): 100,000 hours
  • Battery: Li-ion 6.4V 3000mAh with iSmart temperature sensing
  • Operating temperature: 10° to 40°
  • IP rating: IP20
  • Construction: Polycarbonate
  • Mounting: Recessed
  • Photometric classification: C0 - D80 | C90 - E16
  • Compliance: AS/NZS2293, AS/NZS60598
  • Designed & Manufactured in Australia
  • 5 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001486602
Inner Carton 10 9321001486664

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.