e-catalogue 2024

659015LI

LED Satellite D63 surface mount - white finish with lithium battery - Galaxy

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001486435
Item Dimensions 245.0mmW x 245.0mmH x 60.0mmD

Description

A D63 LED Satellite with Lithium-Ion (LIION) battery technology. Designed for surface mount installations. Electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery.

  • Mode of operation: Non-Maintained
  • Supply voltage: 240V a.c 50Hz
  • Power consumption: 2W
  • Inrush Current: 5A
  • Light Source Life (LSL): 100,000 hours
  • Battery: Li-ion 6.4V 3000mAh with iSmart temperature sensing
  • Operating temperature: 10° to 40°
  • IP rating: IP20
  • Construction: Polycarbonate (Satellite head), Steel (enclosure)
  • Mounting: surface
  • Photometric classification: C0 | C90 - D63
  • Compliance: AS/NZS2293, AS/NZS60598
  • Designed & Manufactured in Australia
  • 5 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001486435

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.