REPC410USBAC
Description
The HPM Electresafe Power Centre features a built in RCD safety switch to help protect against electrocution, cutting power in 30 milliseconds, and built in MCB for localised overload protection. Includes 2 USB ports type A and C
- Built-in RCD safety switch - electromechanical RCD will trip within 30 thousandths of a second if the supply neutral is lost
- Type A RCD - protects the supply against AC earth fault currents and pulsating DC fault currents
- Built-in MCB (Minature Circuit Breaker) to provide localised protection
- 2x HPM Excel double pole powerpoints with safety shutters for extra protection
- Lead can be wound on to unit for easy transportation and strorage when not in use
- Plug features 'parking clip' to help prevent lead unraveling when not in use
- Stable low entry and large base
- USB charging capacity: 5A
- Type A and C USB ports
- 2 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001485469 | 150mmW x 190mmH x 135mmD | 1260.0 | |
Outer Carton | 9 | 9321001485476 | 420mmW x 220mmH x 470mmD | 12.9 | |
Pallet | 324 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |