DLI70034P
Description
The functional design and classic finish of the DLI adds a touch of contemporary lighting. The DLI is ideal for all rooms in the house. At only 5W the DLI delivers maximum brightness with limited power consumption.
- Integrated dimmable driver compatible with trailing edge dimmers
- Lumen output: 505lm
- Efficacy: 101lm / W
- 5W Power consumption
- IP44 weatherproof
- Low ceiling depth
- Lifespan 35,000 hours
- Fitted with 1m flex and plug
- Suitable for slab canisters
- Insulation contact - Fire Resistant to 90 Degres
- Colour Temp: 3,000K
- 3 year warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001487111 | 205mmW x 100mmH x 145mmD | 870.0 | |
Outer Carton | 9 | 9321001487128 |
Documentation
Data Sheets & Others | |
Instruction Sheets | |
Declaration of Conformity |