MP38CLLED
Description
This cool white LED FLOODLIGHT is designed to be easily attached with a clip. It can be used outdoor thanks its IP44 rating.
- Handy clamp mounting
- Lumen Output: 800lm
- Power: 8W
- Light Colour: 4000K
- Flexible cable and plug installation
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001483809 | 202.0mmW x 132.0mmH x 150.0mmD |
Outer Carton | 24 | 9321001483847 | |
Pallet | 288 |
Documentation
Data Sheets & Others | |
Instruction Sheets | |
Declaration of Conformity |