RWLC787MG
Description
The Aqua Weatherproof Single Compact powerpoint is designed for modern spaces where you need the convenience of being able to plug appliances in directly, such as water features or lighting. This sleek and compact powerpoint is perfect for confined spaces.
- IP rating: IP53
- Operating temperature: 0° to 40°C
- Compact size for confined space applications
- Made with durable material
- Enhanced terminals for ease of installation
- Surface mount
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001483977 | 75.0mmW x 120.0mmH x 85.0mmD |
Outer Carton | 10 | 9321001484936 | |
Pallet | 1400 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |