e-catalogue 2024

WL787/15CG

AQUA Life 15A IP53 Weatherproof Surface Mount Single Powerpoint Cement Grey

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001484295
Item Dimensions 122.0mmW x 85.0mmH x 85.0mmD
Video youtube

Description

With its contemporary design and ability to sustain the harsh Australian climate, Aqua Life is the best choice for outdoor switches and socket applications. Featuring a hardwearing exterior, this surface mount powerpoint is the most versatile solution offering ample wiring space and 25mm conduit knock-out entries.

  • Curved lines for a modern look with a protective barrier edge, increasing durability against impacts
  • Enhanced terminals for ease of installation
  • Tool assist groves help screwdrives or power tools find their way intuitively towards the terminal screws
  • Featuring captive screws that are ergonomically angled with carburised steel and deep heads for greater grip
  • Raised insulation barriers with large terminals to accommodate up to 4 x 2.5mm² cables
  • Guided cable terminals, tapered like a funnel
  • IP Rating: IP53
  • Operating temperature: 0° to 40°C
  • Surface mounting
  • Current rating: 15A
  • Nominal input voltage: 230-240V a.c
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001484295 126.0mmW x 90.0mmH x 90.0mmD
Outer Carton 10 9321001485254 445.0mmW x 255.0mmH x 105.0mmD

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.