e-catalogue 2024

DLI12504

HPM DLI 7W 880lm LED Cool White Dimmable Downlight with Integrated Driver 125mm Brushed Chrome

Availability No Longer Available NZ
Saleable Location AUS/NZL

Description

The functional design and classic finish of the DLI add a ouch of contemporary lighting. The DLI is ideal for all rooms in the house. At only 7W the DLI delivers maximum brightness with limited power consumption

  • Integrated dimmable driver compatible with trailing edge dimmers
  • Lumen output: 820lm
  • Efficacy: 117lm / W
  • 7W Power consumption
  • IP44 weatherproof
  • Low ceiling depth
  • Lifespan 35,000 hours
  • Fitted with 1m flex and plug
  • Suitable for slab canisters
  • Insulation contact - Fire Resistant to 90 Degres
  • Colour Temp: 4,000K
  • 3 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001487838
Outer Carton 24 9321001487845

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.