e-catalogue 2024

D104PAUSBACWE

HPM General Purpose 4 Outlet USB Type A&C Charging Switched Powerboard White

Saleable Location AUS/NZL
Base Unit Contents 1
Item Dimensions 265.0mmW x 75.0mmH x 30.0mmD

Description

  • USB ports charge up to 2 smartphones simultaneously or 1 tablet and 1 smartphone, or 2 tablets
  • Overload protection
  • Surge protection with indicator
  • Long lead of 1.8m
  • Clamping voltage: 775V
  • USB charging capacity: 5A (max)
  • USB-A charging capacity: 2.4A
  • USB-C charging capacity: 3A
  • Powerboard overload protection: 10A
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001481188 135.0mmW x 400.0mmH x 50.0mmD
Inner Carton 4 9321001481195 210.0mmW x 370.0mmH x 145.0mmD 2.8
Outer Carton 24 9321001481201 375.0mmW x 635.0mmH x 295.0mmD 18.9

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.