DLI90044P
Description
The functional design and classic finish of the DLI adds a touch of contemporary lighting. The DLI is ideal for all rooms in the house. At only 7W the DLI delivers maximum brightness with limited power consumption.
- Integrated dimmable driver compatible with trailing edge dimmers
- Lumen output: 820lm
- Efficacy: 117lm / W
- 7W Power consumption
- IP44 weatherproof
- Low ceiling depth
- Lifespan 35,000 hours
- Fitted with 1m flex and plug
- Suitable for slab canisters
- Insulation contact - Fire Resistant to 90°
- Colour Temp: 4,000K
- 3 year warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001487173 | 240.0mmW x 180.0mmH x 120.0mmD | 1000.0 | |
Outer Carton | 6 | 9321001487180 | |||
Pallet | 216 |
Documentation
Data Sheets & Others | |
Instruction Sheets | |
Declaration of Conformity |