e-catalogue 2024

Description

LCS³ fibre cable can be used for LAN and WAN backbones, telecom access lines, fibre to business and fibre to the building drop connections : as well as fibre to the home drop and access connections. The loose tube dielectric optical cable is designed for external underground installations in ducts by pulling, jetting or floating techniques or by direct burial in open-cut trenches. Mainly used for distribution and access network. Polyamide provides anti-termite protection. With its LSZH sheathing this cable is ideal for mixed indoor and outdoor installation.This cable features a high tensile strength and a degree of rodent protection, effective in many cases.

  • Supplied on drum Length 1 000m
  • 6 fibres OS2
  • Singlemode OS2 fibre optic
  • Peripheral strength members: Glass fibre reinforced plastic with super absorbent coating material
  • Longitudinal water tightness: Water swellable elements (drycore)
  • Sheath: UV stabilised polyethylene in compliance with AS 1049. Two ripcords provided beneath the sheath for easy removal
  • Outer jacket: UV stabilised polyamide (Nylon) in compliance with AS 1049 integrally bonded to PE sheath
  • Comply with IEC 60793-2-50 Category B.1.3; ISO/IEC 11801 and ISO / IEC 24702: Cat. 0S2 and OS1; AS/NZS 3080' IEC 60290-2-27' ITU-T Recommendation G.652 D
  • 3D endface geometry (interferometry): sampling quality control.
  • Optical performance: 100% factory tested.

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.