D1233TC
Description
Fast and smart, the HPM 45W wall charger allows up to 3 devices to charge simultaneously. Plug it into any powerpoint. Charge your USB-C device with the charging cable included in the pack. Stay protected: over current protection, short circuit protection and over temperature protection
- Power: 45W (Max)
- Supply Voltage: 100 - 240V a.c. 50/Hz 1.2A
- Output 1 (USB-C): DC 5V-20V 3A (MAX)
- Output 2-3 (USB-A): DC 5V 3A (MAX)
- USB charging cable included: YES (1 metre)
- Simultaneously charge: YES
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001482550 | 153mmW x 127mmH x 45mmD | 350.0 | |
Outer Carton | 40 | 9321001482574 | 520mmW x 340mmH x 255mmD |
Documentation
Data Sheets & Others | |
Sales Flyer | |
Technical Documents | |
Declaration of Conformity |