D1235TC
Description
The HPM charging station lets you charge simultaneously 1 USB-C and 4 USB-A devices with max power at 80W and output voltage at 5 to 20V for each ports.
- Compatible with Quick Charge 3.0 and Power Delivery 2.0 specifications
- Recharge up to 71% of your cell phone battery in 30mins
- Fast charging with up to 80W of power
- Ultra slim and curved design, compact and portable
- Multiple safety protection: over current protection, over voltage protection, short circuit protection, over temperature protection
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001482581 | 135.0mmW x 230.0mmH x 57.0mmD |
Inner Carton | 4 | 134.0mmW x 205.0mmH x 228.0mmD | |
Outer Carton | 20 | 9321001482604 | |
Pallet | 480 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |