685050/LI
Description
A Weatherproof LED Batten with GRP body and PC diffuser with Lithium-Ion (LIION) battery technology. Electronics designed to lengthen the life of the battery, minimising maintenances costs, as well as an environmentally friendly battery. Designed for wall or ceiling installations.
- Mode of operation: Switched Maintained
- Supply voltage: 240V a.c 50Hz
- Lumen Output: 2200lm Mains mode. 480lm EM mode
- Power consumption: 28W MAINS + 3W EM = 31W
- LED Colour Temp: 4000K, CRI >80
- Light Source Life (LSL): 50,000 hours
- Inrush Current: 16.5A
- Battery: Li-ion 12.8V 1.5Ah with iSmart temperature sensing
- Operating temperature: 10° to 40°
- IP rating: IP65, IK rating: IK09
- Construction: Glass Reinforced polyester (GRP) body and Polycarbonate (PC) diffuser, 316 Stainless Steel clips
- Mounting: Surface mounted for wall or ceiling
- Photometric classification: C0 - D80 | C90 - C80
- Compliance: AS/NZS2293, AS/NZS60598
- Designed & Manufactured in Australia
- 5 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 9321001459293 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Photometry | |
Declaration of Conformity | |
Revit |