D123ATC
Description
The On-the-go USB Adaptor connect your USB-A devices to your USB-C devices with USB protocol 3.0 (Data speed transfer: 5 Gbps, max input: 12W).
- Max input: 12W
- Data speed transfer: 5Gbps
- USB protocol: 3.0
- Dimensions (W x H x D): 35 x 14 x 6.8mm
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001481072 | 60mmW x 115mmH x 20mmD |
Inner Carton | 10 | 9321001486763 | |
Outer Carton | 200 | 9321001481089 |
Documentation
Data Sheets & Others |