MP38PERMFLED
Description
The Jenta LED Floodlight is designed for wall/ceiling mounting only and can be used outdoors thanks to its IP44 rating.
- Wall/ceiling mounting only
- Lumens Output: 800lm
- Power: 8W
- Light Colour: 4000K
- IP rating: IP44
- Lifespan: 30,000 hours
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001483786 | 230.0mmW x 135.0mmH x 130.0mmD |
Outer Carton | 24 | 9321001483823 | |
Pallet | 288 |
Documentation
Data Sheets & Others | |
Instruction Sheets | |
Declaration of Conformity |