e-catalogue 2024

WLF777LG

AQUA Life 10A IP53 Weatherproof Shallow Mount Double Powerpoint Limestone Grey

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001484097
Item Dimensions 122.0mmW x 85.0mmH x 45.0mmD
Video youtube

Description

With its contemporary design and ability to sustain the harsh Australian climate, Aqua Life is the best choice for outdoor switches and socket applications. With this shallow mount powerpoint features a modern and slimline design, making it ideal for residential installations.

  • Curved lines for a modern look with a protective barrier edge, increasing durability against impacts
  • High IP53 rating to protect from dust ingress and water spray
  • Enhanced terminals for ease of installation
  • Tool assist groves help screwdrives or power tools find their way intuitively towards the terminal screws
  • Featuring captive screws that are ergonomically angled with carburised steel and deep heads for greater grip
  • Raised insulation barriers with large terminals to accommodate up to 4 x 2.5mm² cables
  • Guided cable terminals, tapered like a funnel
  • Mounting centres: 84mm
  • Operating temperature: 0ºC to 40ºC
  • Shallow mount
  • Current rating: 10A
  • Nominal input voltage: 230-240V a.c
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001484097 126.0mmW x 90.0mmH x 90.0mmD
Outer Carton 10 9321001485056 445.0mmW x 255.0mmH x 105.0mmD

Documentation

icon Data Sheets & Others
icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.