033775
Description
This RJ45 connector is to be installed in flat or angled (1U 24 and 48 slots) patch panels. Front-panel and fast-snap accessibility of each individual connector provide ease and reliability for tool-less installation and maintenance.
- Quick-connect connection (no tools required)
- T568A and B marking with colour codes
- Compliant with ISO/IEC 11 801, EN 50173
- To be installed in cassettes for flat panels or directly in an angled panel or a zone distribution box to be equipped
- Supplied with coloured labels
- Set of 6 Cat. 6A RJ 45 connectors for flat and angled STP panels
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3414970870759 | 97.0mmW x 57.0mmH x 99.0mmD | 242.0 | |
Outer Carton | 20 | 3414971063655 | 300.0mmW x 114.0mmH x 398.0mmD | 5.24 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Environmental Profile |