e-catalogue 2024

330560

Bticino 4-Wire Zamak AV Entrance Panel

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 8005543573891
Item Dimensions 40.0mmW x 119.0mmH x 54.0mmD

Description

Features a wide angle camera with LED backlight for enhanced night vision. IP54/IK07 ratings and robust zamak construction.

  • Complete kit - includes internal screen, external panel and plug-in power supply
  • 4 wire system perfect for retrofit
  • 7 LCD video screen
  • IP54/IK07 external panel with 95° angle view
  • Up to 5 internal screens and 2 external panels maximum per installation
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 8005543573891
Outer Carton 6 8005543573907

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.