e-catalogue 2024

659020LI

Freezer LED Satellite D40 complete with 1.5m remote gear - grey finish with lithium battery - Galaxy

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001487203
Item Dimensions 150.0mmW x 150.0mmH x 75.0mmD

Description

A D40 Freezer LED Satellite with Lithium-Ion (LIION) battery technology. Designed for Freezer applications to -40°C. Electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery.

  • Mode of operation: Non-Maintained
  • Supply voltage: 240V a.c 50Hz
  • Power consumption: 0.7W
  • Inrush Current: 5A
  • Light Source Life (LSL): 100,000 hours
  • Battery: Li-ion 6.4V 3.0Ah with iSmart temperature sensing
  • Operating temperature: 10°C to 40°C (remote gear) -40°C to 40°C (LED head)
  • IP rating: IP55 (for LED head) IP20 (for remote gear), IK rating: IK07
  • Construction: Transparent Polycarbonate / Polypropylene
  • Mounting: surface
  • Photometric classification: C0 | C90 - D40
  • Compliance: AS/NZS2293, AS/NZS60598
  • Designed & Manufactured in Australia
  • 5 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001487203

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.