032114
Description
LCS³ Fibre optic units are easily clipped directly on spliceable cassette. Supplied with removable pigtail holder, with coiling area. Sold with 2 PG11s, these compact blocks can also be mounted directly onto fibre optic drawers Cat no 032100/01.
- To be clipped directly onto modular fibre optic drawers to be equipped Cat. Nos 0 321 00/01 or onto fibre optic splice cassette Cat. No 0 321 41
- Single-mode fibre blocks (9/125 ?m) - blue
- LC duplex block for 12 single-mode fibres
- Depth 190 mm, height 1 U
- Mounted directly on fibre optic panel
- Cassette can be removed individually by simple pressing the button on the front, for ease of installation and maintenance.
- They can take spliceable cassettes, preterminated or copper
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3414970961730 | 46.0mmW x 45.0mmH x 142.0mmD | 41.8 | 44.0 |
Outer Carton | 24 | 3414971975903 | 200.0mmW x 157.0mmH x 296.0mmD | 12.55 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Environmental Profile |