643087
Description
The Legrand Photoelectric Flush Mount Smoke Alarm offers superior protection and easy installation for commercial settings. It can connect to up to 20 units to ensure comprehensive coverage. At just 52mm, it complies with safety standards and is both efficient and cost-effective. With its reliable design, this smoke alarm ensures top-tier fire safety for your customers or establishment.
- Advanced photoelectric technology that 'sees' the smoke, and swiftly detects visible signs of combustion
- Exceptional responsiveness to a variety of fires, including smouldering ones and dense smoke from foam-filled furnishings or overheated PVC wiring
- Inter-connectable: The device can be connected to a maximum of 20 units
- Integrated lithium battery: 10 years of use
- Hassle-free installation: Uses the same cut-out as a 90mm downlight
- Protective covering: An enclosure which stays encased around the device during the installation process
- Internal mesh covering: A fine mesh covering around the detection chamber within the device to reduce smaller dust particles and other foreign matter from entering
- Safe Installation ceiling clamps: The mounting unit is fitted with safety clips to ensure it's securely fitted into the ceiling before the electronic unit can be attached
- Suitable for Commercial Installations: Featuring a compact canister (52mm), this product is suited to the ceiling space found in many commercial installations
- Fully compliant: Adheres to the Safety Standard - AS 3786:2014
- Supply Voltage: 230-240V a.c. 50Hz
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001474708 | 115.0mmW x 102.0mmH x 115.0mmD | 230.0 | 330.0 |
Inner Carton | 6 | 9321001482420 | 124.0mmW x 319.0mmH x 237.0mmD | 2.1 | |
Outer Carton | 24 | 9321001474715 | 250.0mmW x 335.0mmH x 515.0mmD | 8.6 | |
Pallet | 960 |
Documentation
Data Sheets & Others | |
Sales Flyer | |
Instruction Sheets | |
Declaration of Conformity |