033763
Description
This RJ45 connector is to be installed in flat or angled (1U 24 and 48 slots) patch panels. The user friendly toolless fast connection be obtained in a few seconds, guaranteeing optimum performance of the link from the patch panel to the workstation.
- Quick-connect connection (no tools required)
- UTP
- Compatible with flat and angled patch panels
- Supplied with coloured labels
- Easy to spread pairs before fitting them onto the connector.
- Permissible conductors: - Single-core/Multicore: 0.4 to 0.65 mm, AWG 26 to 22 - Polyethylene conductor insulation: Ø 0.85 to 1.7 mm on insulation
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3414970870599 | 97.0mmW x 57.0mmH x 99.0mmD | 106.4 | 112.0 |
Outer Carton | 20 | 3414971063617 | 300.0mmW x 114.0mmH x 398.0mmD | 2.24 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Environmental Profile |