659065LI
Description
An IP65 2x580lm light output twin spotlight with adjustable heads with Lithium-Ion (LIION) battery technology. Simple to install and can be wall or ceiling mounted. Electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery.
- Mode of operation: Non-Maintained
- Supply voltage: 240V a.c 50Hz
- Power consumption: 5W
- Inrush Current: 5A
- LED Service Life (LSL): 100,000 hours
- Operating temperature: 10° to 40°
- IP rating: IP65, IK rating: IK07
- Construction: Polycarbonate
- Surface mounted for wall or ceiling
- Compliance: AS/NZS 2293, AS/NZS60598
- Designed & Manufactured in Australia
- 5 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 9321001487630 |
Documentation
Data Sheets & Others | |
Instruction Sheets | |
Photometry | |
Declaration of Conformity | |
Revit |