e-catalogue 2024

659066LI

WP2 LED - A 2 foot LED weatherproof IP65 water resistant LED batten with lithium battery - GALAXY

Suggested Replacement 659300GA
Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001487647
Item Dimensions 164.0mmW x 105.0mmH x 671.0mmD

Description

A Weatherproof LED Batten with GRP body and PC diffuser with Lithium-Ion (LIION) battery technology. Electronics designed to lengthen the life of the battery, minimising maintenances costs, as well as an environmentally friendly battery. Designed for wall or ceiling installations.

  • Mode of operation: Switched Maintained
  • Supply voltage: 240V a.c 50Hz
  • Lumen Output: 2200lm Mains mode. 480lm EM mode
  • Power consumption: 28W MAINS + 3W EM = 31W
  • LED Colour Temp: 4000K, CRI >80
  • Light Source Life (LSL): 50,000 hours
  • Inrush Current: 16.5A
  • Battery: Li-ion 12.8V 1.5Ah with iSmart temperature sensing
  • Operating temperature: 10° to 40°
  • IP rating: IP65, IK rating: IK09
  • Construction: Glass Reinforced polyester (GRP) body and Polycarbonate (PC) diffuser, 316 Stainless Steel clips
  • Mounting: Surface mounted for wall or ceiling
  • Photometric classification: C0 - D80 | C90 - C80
  • Compliance: AS/NZS2293, AS/NZS60598
  • Designed & Manufactured in Australia
  • 5 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001487647

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.