e-catalogue 2024

659021LI

LED Super Satellite D100 - grey finish with lithium battery - Galaxy

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001487210
Item Dimensions 290.0mmW x 110.0mmH x 197.0mmD

Description

A D100 LED Satellite with Lithium-Ion (LIION) battery technology. Designed for high ceilings and large areas. Electronics designed to lengthen the life of the battery, minimising maintenances costs, as well as an environmentally friendly battery.

  • Mode of operation: Non-Maintained
  • Supply voltage: 240V a.c 50Hz
  • Power consumption: 5.2W
  • Inrush Current: 5A
  • Light Source Life (LSL): 100,000 hours
  • Battery: Li-ion 12.8V 1500mAh with iSmart temperature sensing
  • Operating temperature: 10° to 40°
  • IP rating: IP65, IK rating: IK07
  • Construction: Polycarbonate
  • Mounting: Surface
  • Photometric classification: C0 | C90 - D100
  • Compliance: AS/NZS2293, AS/NZS60598
  • Designed & Manufactured in Australia
  • 5 Year Warranty

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.