D105PAUSBACWE
Description
- USB ports charge up to 2 smartphones simultaneously or 1 tablet and 1 smartphone, or 2 tablets
- Overload protection
- Surge protection with indicator
- Long lead of 1.5m
- Clamping voltage: 775V
- USB charging capacity: 5A (max)
- USB-A charging capacity: 2.4A
- USB-C charging capacity: 3A
- Powerboard overload protection: 10A
- Discaimer: This product has been designed for domestic or similar uses and is not suitable for commercial installation.
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001485438 | 105.0mmW x 380.0mmH x 50.0mmD | 440.0 | |
Inner Carton | 6 | 9321001485445 | 310.0mmW x 560.0mmH x 113.0mmD | 2.8 | |
Outer Carton | 36 | 9321001485452 | 620.0mmW x 560.0mmH x 320.0mmD | 18.0 | |
Pallet | 432 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |