DLI90TRIBL
Description
The functional design and classic finish of the DLI adds a touch of contemporary lighting. The DLI is ideal for all rooms in the house. At only 7W the DLI delivers maximum brightness with limited power consumption. The light colour selector is located on the back to change lighting from Warm white, Natural white and Cool white to suit all styles.
- Integrated dimmable driver compatible with trailing edge dimmers
- Warm, cool or natural/white finish
- Lumens 750/840/840
- Colour Temp 3000K/4000K/5000K
- Beam Angle 90 Degree
- Insulation Rating IC-4 and IC-F
- Lifespan 35,000 Hours
- Suitable for outdoor undercover areas
- IP44 weather resistant
- 2500V electrical surge protection
- Screw-less terminal cover for easy. hard-wired connection
- High quality flame retardant plastic construction
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001488200 | 120.0mmW x 120.0mmH x 90.0mmD | 300.0 | |
Outer Carton | 24 | 9321001488217 |
Documentation
Data Sheets & Others | |
Instruction Sheets | |
Photometry | |
Declaration of Conformity |