WL787USBCG
Description
With its contemporary design and ability to sustain the harsh Australian climate, Aqua Life is the best choice for outdoor switches and socket applications. Featuring a hardwearing exterior, this surface mount powerpoint is the most versatile solution offering ample wiring space and 25mm conduit knock-out entries.
- Curved lines for a modern look with a protective barrier edge, increasing durability against impacts
- Superfast 5A capacity USB charging
- Type A+C USB charger
- Enhanced terminals for ease of installation
- Tool assist groves help screwdrives or power tools find their way intuitively towards the terminal screws
- Raised insulation barriers with large terminals to accommodate up to 4 x 2.5mm² cables
- Guided cable terminals, tapered like a funnel
- Surge protection (USB charger): 150 Joules
- IP53 with clear covered closed, IP20 when opened
- Protection Class: Class II
- Operating temperature: 5° to 40°C
- Surface mounting
- Current rating: 10A
- Nominal input voltage: 230-240V a.c
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001484356 | 126.0mmW x 90.0mmH x 90.0mmD |
Outer Carton | 5 | 9321001485315 | 445.0mmW x 130.0mmH x 105.0mmD |
Documentation
Data Sheets & Others | |
Declaration of Conformity |