e-catalogue 2024

685100LI

Economy LED Exit sign complete with running man decals - white finish with lithium battery

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001488682
Video youtube

Description

A 24m viewing distance exit sign with the easy slide bracket, drop in decals and Lithium-Ion (LIION) battery technology. This 'One box solution' can be wall or ceiling mounted. Electronics designed to lengthen the life of the battery, minimising maintenances costs, as well as an environmentlly friendly battery.

  • Mode of operation: Maintained
  • Supply voltage: 240V a.c 50Hz
  • Power consumption: 3.5W
  • Inrush Current: 9.5A
  • Light Source Life (LSL): 50,000 hours
  • Battery: Li-ion 6.4V 570mAh with iSmart temperature sensing
  • Operating temperature: 10° to 40°
  • IP rating: IP20
  • Construction: Polycarbonate body and diffuser
  • Mounting: Surface mounted for wall or ceiling
  • Photometric classification: C0 - D3.2 | C90 - D3.2
  • Compliance: AS/NZS 2293, AS/NZS60598
  • Designed in Australia
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001488682 390.0mmW x 90.0mmH x 235.0mmD 1489.0
Outer Carton 10 9321001488699 400.0mmW x 480.0mmH x 480.0mmD 14.9 15.4

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.