e-catalogue 2024

574243

ARTEOR Smart Relay - Micromodule 300W Installation Next to Load - Champagne

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3414971431638
Item Dimensions 40.0mmW x 40.0mmH x 18.5mmD

Description

Leave with peace of mind! Manage your lighting, appliances, shutters and blinds with one simple click of the Master switch. Just say the word - Control your lights using voice cmmands via digital assistant. Control your home remotely, switch your lights ON/OFF using your smartphone or tablet. Receive real time notifications and monitor your overall power consumption on the go.

  • Connected lighting micromodule switch
  • Can be used to create a one-way switch, 2-way switch or remote switch function without pulling wires
  • Receiver function allows it to be combined with 1-gang or 2-gang radio control units (wireless transmitters), IR detectors
  • Suitable for installtion in a ceiling light, wall lighting strip or panel lighting
  • Can be combined with one or more wireless lighting controls
  • Equipped with an LED indicator (confiuration) and a RESET button used to return to factory setting
  • IK04 protection against impacts
  • IP20 protection against solid bodies/liquids
  • Uses Zigbee radio technology, frequency 2.4GHz to 2.4835GHz
  • 5 terminals, screw type
  • 0.5W max. consumption
  • 100-240V~
  • 50/60 Hz
  • Usage temperature: +5°C to +45°C

Volumetrics

Contents Barcode
Base Unit 1 3414971431638
Outer Carton 24 3414971479678

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.