EFT150SQSWE
Description
Upgrade your home's ventilation with the HPM Slimline Wall Exhaust Fan. Designed for bathrooms, kitchens, and laundries, this fan enhances air circulation and reduces steam and odors effectively. Its standout feature is the integrated timer, ensuring that the fan continues to eliminate steam and odors for up to 29 minutes after it's switched off, maintaining a fresh environment.
- Power rating: 24W
- Air Extraction (Airflow dependent on installation conditions): 267m³/h max
- Class II Protection
- Fascia Size: 212mm x 212mm
- Projection into wall: 150mm
- Hole cut-out size: 160mm
- Time adjustment: up to 29 minutes
- IP Rating: IP24
- Decibel rating: 42 dB A at 3m
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001488484 | 226.0mmW x 167.0mmH x 226.0mmD | 1150.0 | 1390.0 |
Outer Carton | 4 | 9321001488569 | 470.0mmW x 350.0mmH x 245.0mmD | 4.6 | 6.0 |
Pallet | 160 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Declaration of Conformity |