e-catalogue 2024

659058LI

E3 LED Exit Sign - Recessed with remote gear and lithium battery - Stainless steel wall plate on the left - Single Sided - Running man right - Galaxy

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001487562
Item Dimensions 330.0mmW x 330.0mmH x 80.0mmD

Description

A 24m viewing distance wall mount exit sign with Lithium-Ion (LIION) battery technology. Flag mount style aesthetics with electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery.

  • Mode of operation: Maintained
  • Supply voltage: 240V a.c 50Hz
  • Power consumption: 3W
  • Inrush Current: 5A
  • LED Service Life (LSL): 50,000 hours
  • Battery: Li-ion 6.4V 570mAh with iSmart temperature sensing
  • Operating temperature: 10° to 40°
  • IP rating: IP20
  • Construction: Stainless Steel Wall plate and Acrylic diffuser
  • Mounting: For wall installations
  • Photometric classification: NA
  • Compliance: AS/NZS 2293, AS/NZS60598
  • Designed & Manufactured in Australia
  • 5 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001487562

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.